infrastructure for a connected world

An image of Split Cover, 4-Way Cross,  4" x 4" (100mm x 100mm), FiberRunner, BL
FRFWCSC4BL


Optional split cover for the four way cross fitting FRFWC4X4BL. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19 mm) opening for easy access to add or remove cables.
NCG Print Part Description NA
Material ABS
Color Black
Product Name Split Cover for 4x4 Four Way Cross Fitting
Overall Width (In.) 12.95
Overall Width (mm) 328.9
Bend Radius (In.) NA
Bend Radius (mm) NA
UL Listed Yes
Couplers Required
Series Type 4 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1