infrastructure for a connected world

An image of Split Cover, 4-Way Cross, 4" x 4" (100mm x 100mm), FiberRunner, YL
FRFWCSC4YL


Optional split cover for the four way cross fitting FRFWC4X4YL. Snap-on feature allows cover to be installed and removed with no tools required. Creates radiused 3/4 (19mm) opening for easy access to add or remove cables.
NCG Print Part Description NA
Product Name Split Cover for 4x4 Four Way Cross Fitting
Color Yellow
Material ABS
UL Listed Yes
Couplers Required
Width (In.) 12.95
System Type 4 x 4 FiberRunner Fitting
Width (mm) 328.9
RoHS Compliancy Status Compliant
Min. Order Qty. 1