infrastructure for a connected world

An image of Fitting, Horizontal 45o Angle, 4" x 4" (100mm x 100mm), FiberRunner, BL
FRH454X4BL


Attaches to 4x4 channel and/or fittings to create a 45° horizontal turn from a straight horizontal run. Accepts optional split cover FRH45SC4BL.
NCG Print Part Description NA
Material ABS
Color Black
Overall Length (In.) 9.8
Overall Length (mm) 248.9
Product Name 4x4 Horizontal 45° Angle Fitting
Overall Width (In.) 7.86
Overall Width (mm) 199.7
Overall Height (In.) 4.2
Overall Height (mm) 107.3
Bend Radius (In.) NA
Bend Radius (mm) NA
UL Listed Yes
Couplers Required 2 pcs. (FRBC4X4BL)
Series Type 4 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1