infrastructure for a connected world

An image of Fitting, 1-Port Spillout Side Exit to 1.5" (38mm) I. D. Tubing, FiberRunner, YL
FR1.5IDEYL


Used to route cable into 1.5 (38mm) diameter split corrugated tubing directly through a hole cut in the side wall of the 4x4, 6x4, and 12x4 FiberRunner® Channel or 4x4 Fiber-Duct Channel. Provides 1 (25.4mm) bend radius control at the exit. Includes drilling template, Black, Yellow.
System Dimensions 4x4, 6x4 and 12x4
Material ABS
Color Yellow
Product Name 1-Port Spillout Side Exit to 1.5" (38mm) Inside Diameter Corrugated Tubing
Cover Part Number NA
Fitting Type 1-Port Spillout
Series Type 4 x 4 FiberRunner Fitting
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1