infrastructure for a connected world

An image of Kit, 4" x 4" (100mm x 100mm), FiberRunner, BL
FRHD4KTBL


Provides secure, accessible route for cables spilling out from vertical tee to rack mounted equipment. Kit includes 6ft length of 4x4 capacity hinged duct, 6ft length of 4x4 hinged duct cover, one end cap for 4x4 hinged duct, three FZBA1.5X4 adjustable Z brackets, an adapter fitting, six WR4-C wire retainers and all required mounting hardware. Attaches directly to 6x4 and 4x4 vertical tee exit or FRLPR64 low profile reducer, Black.
System Dimensions 12x4, 6x4 and 4x4
Material PVC/Steel
Color Black
Product Name 4x4 Hinged Duct Vertical Cable Manager Kit
Overall Width (In.) 5.05
Overall Width (mm) 128.3
Overall Height (In.) 72
Overall Height (mm) 1828.8
Bend Radius (In.) NA
Bend Radius (mm) NA
Compatible Tube Size (In.) NA
Compatible Tube Size (mm) NA
Cover Part Number NA
Fitting Type Spillout Kit
Series Type 4 x 4 FiberRunner Fitting
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1