infrastructure for a connected world

An image of Fitting, 2-Port Spillout to 1.5" (38mm) Inside Diameter Corrugated Tubing, BL
FRIDT4X4BL


Used to route cable into one or two pieces of 1.5 (38mm) diameter split corrugated tubing. Requires coupler to be used with 4x4 FiberRunner® Fitting. Used with any 4x4 FiberRunner® Fitting, Black.
Product Name 2-Port Spillout to 1.5" (38 mm) Inside Diameter Corrugated Tubing
Color Black
Material ABS
Cover Part Number NA
Couplers Required (1 pc.) FRBC4X4BL
System Size 4x4
Fitting Type 2-Port Spillout
System Type 4 x 4 FiberRunner Fitting
Height (In.) 3.53
Height (mm) 89.7
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1