infrastructure for a connected world

An image of Fitting, 2-Port Spillout to 1.5" (38mm) Inside Diameter Corrugated Tubing, OR
FRIDT4X4OR


Used to route cable into one or two pieces of 1.5 (38mm) diameter split corrugated tubing. Requires coupler to be used with 4x4 FiberRunner® Fitting. Used with any 4x4 FiberRunner® Fitting, Orange.
System Dimensions 4x4
Material ABS
Color Orange
Product Name 2-Port Spillout to 1.5" (38 mm) Inside Diameter Corrugated Tubing
Overall Height (In.) 3.53
Overall Height (mm) 89.7
Cover Part Number NA
Couplers Required (1 pc.) FRBC4X4OR
Fitting Type 2-Port Spillout
Series Type 4 x 4 FiberRunner Fitting
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 1