infrastructure for a connected world

An image of Fitting, Low Profile Reducer from 4" x 4" to 2" x 2" FiberRunner, BL
FRLPR42BL


Assembled into the 6x4 vertical teeFRVT6X4YL or 4x4 vertical tee FRVT4X4YL with an audible snap, Allows for the transition to 2x2 FiberRunner® or 2x2 Fiber-Duct™ Channel with minimal space required. No tools required for assembly. Black color only.
Material ABS
Product Name Low Profile Reducer 4x4 to 2x2 for Vertical Tee
Color Black
Overall Width (In.) 4.34
Overall Width (mm) 110
Overall Height (In.) 4.15
Overall Height (mm) 105.4
Cover Part Number NA
Couplers Required NA
Fitting Type Reducer
Series Type 4 x 4 FiberRunner Fitting
Length (mm) 172.6
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1