infrastructure for a connected world

An image of Fitting, End Cap, 2" x 2" (50mm x 50mm), FiberRunner, BL
FHDEC2X2BL


Used for closing off open ends of the hinged channel or fittings. No coupler required. Push-on installation, Black.
NCG Print Part Description NA
Color Black
Product Name 2x2 End Cap Fitting
Overall Width (In.) 2.37
Overall Height (In.) 2.14
Material ABS
Fitting Type End Cap
Couplers Required
Series Type 2 x 2 FiberRunner Fitting
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
UL Listed Yes
Cover Part Number
RoHS Compliancy Status Compliant
Min. Order Qty. 1