FHDEC2X2ORUsed for closing off open ends of the hinged channel or fittings. No coupler required. Push-on installation, Orange.
|
NCG Print Part Description | NA |
Product Name | 2x2 End Cap Fitting |
Color | Orange |
Material | ABS |
Fitting Type | End Cap |
Couplers Required | — |
System Type | 2 x 2 FiberRunner Fitting |
Application | Segregate, route, and protect fiber optic and high performance copper cabling. |
Height (In.) | 2.14 |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UL Listed | Yes |
Width (In.) | 2.37 |
Cover Part Number | — |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498391149 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1850 |
Application Guides | FiberRunner Cable Routing System: SA-FRCB02 | US English | 1600 KB |
Catalog Page Graphics | 2x2 Routing System Roadmap | US English | 332 KB |
Certifications | FiberRunner System Support Specifications | US English | 433 KB |
Installation Documents | FiberRunner 2x2 Routing System With QuikLock | US English | 406 KB |
Part Drawings | FiberRunner 2x2 End Cap: 38390-02 | US English | 61 KB |
Part Drawings | FiberRunner 2x2 End Cap: 38390-02 | US English | 252 KB |
Part Drawings | FiberRunner 2x2 End Cap: 38390-02 | US English | 44 KB |
Specification Sheets | FiberRunner 2x2 Routing System: FRSP19--WW-ENG | US English | 391 KB |