infrastructure for a connected world

An image of Fitting, End Cap, 2" x 2" (50mm x 50mm), FiberRunner, YL
FHDEC2X2YL


Used for closing off open ends of the hinged channel or fittings. No coupler required. Push-on installation, Yellow.
Application Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. It is Used in Telco Central Offices to Route Fiber Optic Jumper Cab
NCG Print Part Description NA
Product Type End Cap
Bend Radius (In.) 2
Bend Radius (mm) 50.8
Channel Material Rigid PVC
Color Yellow
Product Name 2x2 End Cap Fitting
Fitting Type End cap
Fitting Material ABS
Material ABS
Overall Height (In.) 2.14
Overall Height (mm) 54.4
Overall Length (In.) 0.58
Overall Length (mm) 14.7
Overall Width (In.) 2.37
Overall Width (mm) 60.2
Standards Met UL Listed to 2024A Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) slotted wall CSA Certified (File No. 016446 0 000) slotted wall, RoHS Compliant.
System Dimensions 2x2
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1