infrastructure for a connected world

An image of Duct Cover, PVC, 2"W X 6
C2BL6


Duct cover, 2 W x 6' length, PVC, black.
Material PVC
Color Black
Compatible Duct Width (mm) 57.2
Product Name Fiber-Duct Cover
Overall Length (ft.) 6
Overall Width (In.) 2.25
Overall Width (mm) 57.1
CE Compliant Yes
Type Cover
Length (ft.) 6.00
Series Type 2 x 2 Fiber-Duct Channel Cover
System Dimensions 2x2
Cover Width (In.) 2.25
Cover Width (mm) 57.1
CSA Certified Yes
UL Recognized (File No. E147128) Yes
UL recognized continuous use temp 122°F (50°C)
Flammability Rating UL94 V-0
Internal Area (in²) NA
Internal Area (mm²) NA
Part Features Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material
RoHS Compliancy Status Compliant
Min. Order Qty. 6