infrastructure for a connected world

An image of Channel, Slotted Wall, 2" x 2" (50mm x 50mm), 6
E2X2BL6


Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C2BL6. Extra supports required when used in horizontal applications. Cover sold separately.
Color Black
Product Name Fiber-Duct Slotted Channel
Overall Width (In.) 2.14
Overall Height (In.) 2.12
Material PVC
Length (ft.) 6.00
Internal Area (in²) 4
Internal Area (mm²) 2580
Part Features NA
Type Channel
RoHS Compliancy Status Compliant
Min. Order Qty. 6