infrastructure for a connected world

An image of Channel, Slotted Wall, 2" x 2" (50mm x 50mm), 6
E2X2LG6


Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C2BL6. Extra supports required when used in horizontal applications. Cover sold separately.
Product Name Fiber-Duct Slotted Channel
Material PVC
Color Light Gray
Height (In.) 2.12
Width (In.) 2.14
Internal Area (in²) NA
Internal Area (mm²) NA
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 6