infrastructure for a connected world

An image of Channel, Slotted Wall, 2" x 2" (50mm x 50mm), 6

Used to carry the cables vertically to the front, back or the sides of equipment racks throughout the system. Accepts covers C2OR6. Extra supports required when used in horizontal applications. Cover sold separately.
Product Name Fiber-Duct Slotted Channel
Material PVC
Color Orange
Length (ft.) 6.00
Height (In.) 2.12
Width (In.) 2.14
Internal Area (in²) 4
Internal Area (mm²) 2580
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 6