infrastructure for a connected world

An image of Channel, Slotted Wall, 2" x 2" (50mm x 50mm), 6
E2X2YL6


Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C2YL6. Extra supports required when used in horizontal applications. Cover sold separately.
Product Name Fiber-Duct Slotted Channel
Material PVC
Color Yellow
Length (ft.) 6.00
Internal Area (mm²) 2580
Internal Area (in²) 4.0
Height (In.) 2.12
Width (In.) 2.14
Diameter (mm) 12.7
Length (mm) 2000.0
Part Features NA
Slot Width (mm) 7.9
RoHS Compliancy Status Compliant
Min. Order Qty. 6