infrastructure for a connected world

An image of Fitting and Cover, 4-Way Cross, 2" x 2" (50mm x 50mm), Fiber-Duct, BL

2 x 2 Fiber-Duct Fitting. Attaches to channel to create a horizontal four way cross intersection. Cover included. Black.
NCG Print Part Description NA
Product Name Four Way Cross Fitting
Width (mm) 308.8
Color Black
Material ABS
Fitting Type Four Way Cross Fitting
Length (In.) 12.10
Fitting Size 2x2
Height (In.) 2.10
Width (In.) 12.10
System Type 2 x 2 Fiber-Duct Fitting
Height (mm) 53.3
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1