infrastructure for a connected world

An image of Duct Cover, PVC, 4"W X 6
C4BL6


Duct cover, 4 W x 6' length, PVC, black.
Material PVC
Color Black
Compatible Duct Width (mm) 108
Product Name Fiber-Duct Cover
Overall Length (ft.) 6
Overall Width (In.) 4.25
Overall Width (mm) 107.9
CE Compliant Yes
Type Cover
Length (ft.) 6.00
System Dimensions 4x4
Cover Width (In.) 4.25
Cover Width (mm) 107.9
Series Type 4 x 4 Fiber-Duct
CSA Certified Yes
UL Recognized (File No. E147128) Yes
UL recognized continuous use temp 122°F (50°C)
Flammability Rating UL94 V-0
Internal Area (in²) NA
Internal Area (mm²) NA
Part Features Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material
RoHS Compliancy Status Compliant
Min. Order Qty. 6