infrastructure for a connected world

An image of Channel, Slotted Wall, 4" x 4" (100mm x 100mm), 6
E4X4BL6


Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C4BL6. Extra supports required when used in horizontal applications. Cover sold separately.
Product Name Fiber-Duct Slotted Channel
Cover Part Number C4BL6
Color Black
Length (ft.) 6.00
Width (In.) 4.14
System Type 4 x 4 Fiber-Duct
Diameter (mm) 12.7
Height (mm) 101.6
Internal Area (in²) 16
Length (mm) 2000.0
Part Features NA
Slot Width (mm) 7.9
RoHS Compliancy Status Compliant
Min. Order Qty. 6