infrastructure for a connected world

An image of Channel, Slotted Wall, 4" x 4" (100mm x 100mm), 6
E4X4OR6


Used to carry the cables vertically to the front or the sides of equipment racks throughout the system. Accepts cover C4OR6. Extra supports required when used in horizontal applications. Cover sold separately.
Color Orange
Product Name Fiber-Duct Slotted Channel
Overall Width (In.) 4.14
Overall Height (In.) 4.12
Cover Part Number C4OR6
Length (ft.) 6.00
Series Type 6 x 4 Fiber-Duct
Internal Area (in²) 16
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 6