infrastructure for a connected world

An image of Channel, Slotted Wall, 4" x 4" (100mm x 100mm), 6
E4X4YL6


Used to carry the cables vertically to the front or the back of equipment racks throughout the system. Accepts cover C4YL6. Extra supports required when used in horizontal applications. Cover sold separately.
Color Yellow
Product Name Fiber-Duct Slotted Channel
Overall Width (In.) 4.14
Overall Height (In.) 4.12
Cover Part Number C4YL6
Length (ft.) 6.00
Series Type 7 x 4 Fiber-Duct
Diameter (mm) 12.7
Internal Area (in²) 16
Length (mm) 2000.0
Part Features NA
Slot Width (mm) 7.9
RoHS Compliancy Status Compliant
Min. Order Qty. 6