infrastructure for a connected world

An image of Channel, Solid Wall, No Mtg. Holes, 4" x 4" (100mm x 100mm), 6
S4X4BL6NM


Used to carry the cables throughout the Fiber-Duct Routing System. Accepts cover C4BL6. Cover sold separately.
Color Black
Product Name 4x4 Fiber-Duct Channel
Overall Width (In.) 4.2
Overall Width (mm) 106.7
Length (ft.) 6.00
Series Type 4 x 4 Fiber-Duct
Internal Area (in²) 16
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 6