infrastructure for a connected world

An image of Channel, Solid Wall, No Mtg. Holes, 4" x 4" (100mm x 100mm), 6
S4X4LG6NM


Used to carry the cables throughout the Fiber-Duct Routing System. Accepts cover C4LG6. Cover sold separately.
Product Name 4x4 Fiber-Duct Channel
Color Light Gray
Internal Area (in²) 16.0
Length (ft.) 6.00
System Type 4 x 4 Fiber-Duct
Part Features NA
Width (In.) 4.20
Width (mm) 106.7
RoHS Compliancy Status Compliant
Min. Order Qty. 6