infrastructure for a connected world

An image of Fitting, End Cap, 4" x 4" (100mm x 100mm), Fiber-Duct, OR
FEC4X4OR


4 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Orange.
NCG Print Part Description NA
Product Name End Cap Fitting
UL Listed Yes
Color Orange
Material ABS
Length (In.) 1.10
Width (In.) 4.20
Height (In.) 4.10
Fitting Type End Cap Fitting
System Type 4 x 4 Fiber-Duct Fitting
Couplers Required
Cover Part Number
RoHS Compliancy Status Compliant
Min. Order Qty. 1