infrastructure for a connected world

An image of Fitting and Cover, 4-Way Cross, 4" x 4" (100mm x 100mm), Fiber-Duct, BL
FFWC4X4BL


4 x 4 Fiber-Duct Fitting. Attaches to channel to create a horizontal four way cross intersection. Cover included. Black.
NCG Print Part Description NA
Product Name Four Way Cross Fitting
UL Listed Yes
Color Black
Material ABS
Length (In.) 15.50
Width (In.) 15.50
Height (In.) 4.10
Fitting Type Four Way Cross Fitting
System Type 4 x 4 Fiber-Duct Fitting
Height (mm) 104.1
Width (mm) 393.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1