infrastructure for a connected world

An image of Accessory, Plastic Bolt and Nut Kit, Fiber-Duct
F14PWN-L


1/4" plastic bolts and wing nuts fastens channel and fittings together for added strength and rigidity.
Application 1/4 inch Plastic Bolts and Hex Nuts Fastens Channel and Fittings Together for Added Strength and Rigidity
Product Type T-Bolt Kit
Color Black
For Use With Fiber-Duct
Includes Fifty (50) 1/4-20 Nylon Combination Binding Head Machine Screws, Fifty (50) 1/4-20 Nylon Deco Wing Nuts, Fifty (50) 0.257x0.50x0.062 Nylon Flat Washers
Product Name Plastic Bolts and Nuts
Material Nylon
Number of Pieces 3
Overall Height (In.) 1.17
Overall Height (mm) 29.7
Overall Length (In.) 0.79
Overall Length (mm) 20.1
Overall Width (In.) 0.62
Overall Width (mm) 15.7
Standards Met Ul Listed to 2024A Optical Fiber Cable Routing Assemblies UL Recognized (File No. E147128) Slotted Wall Csa Certified (File No. 016446 0 000) Slotted Wall
System Dimensions 2x2/4x4
Angle 90°
Compatible Threaded Rod Size (In.) 0.25
Compatible Threaded Rod Size (mm) 6.4
Series Type 2 x 2 and 4 x 4 Fiber-Duct Accessories
Surface Treatment Untreated
RoHS Compliancy Status Compliant
Min. Order Qty. 50