infrastructure for a connected world

An image of Coupler, 4" x 4" (100mm x 100mm), Fiber-Duct, OR
FCF4X4OR


4in x 4in coupler fitting used to join two sections of duct together. Fiber-Duct™ Coupler is not required at each fitting connection, Orange.
Material ABS
Color Orange
Overall Height (In.) 4.02
Product Name Coupler Fitting
UL Listed Yes
Length (In.) 4.44
Overall Width (In.) 3.64
RoHS Compliancy Status Compliant
Min. Order Qty. 1