infrastructure for a connected world

An image of Accessory, Snap Rivet, 4" x 4" (100mm x 100mm) Fiber-Duct, BL
NR4BL-L


Snap rivet fastens channel and fittings together for added strength and rigidity. Snap rivet mounts flush to surfaces, Black.
Application (1) The Fiber-Duct 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) it is Suited for Data Center Applications.
Product Type Snap Rivet Kit
Color Black
For Use With Channel and Fittings
Includes (1) Snap Rivet Kit
Product Name Snap Rivets
Material Nylon
Number of Pieces 1
Overall Height (In.) 0.63
Overall Height (mm) 15.9
Overall Width (In.) 0.63
Overall Width (mm) 15.9
Standards Met UL Listed To 2024A Optical Fiber Cable Routing Assemblies, UL Recognized (File No. E147128) Slotted Wall, CSA Certified (File No. 016446 0 000) Slotted Wall, LP-CSISPEC-FD-1
System Dimensions 4x4
Angle 90°
Compatible Threaded Rod Size (In.) 0.32
Compatible Threaded Rod Size (mm) 8.1
Series Type 2 x 2 and 4 x 4 Fiber-Duct Accessories
RoHS Compliancy Status Compliant
Min. Order Qty. 50