infrastructure for a connected world

An image of Power and Communication Pole with 2, 20 AMP Rectangular Outlets  11ft.
PCPA11R20IWY


Pan-Pole™ Power Pole assembly is supplied in 11' length for maximum ceiling height of 10'. Dual channel design allows for the installation of communication outlets, Off White.
Product Type Pan-Pole Power Pole
Overall Length (ft.) 11
Overall Length (m) 3.4
NotePCPA11R20IWY replaces PCPA11R20IW
Color Off White
Length (ft.) 11
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Part Features Dual channel 11 ft. aluminum pole with non-metallic cover and two pre-installed 20A factory wired rectangular outlets with wiring fed through power channel to base of power entry box. Supplied with mounting hardware.
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Pan-Pole