infrastructure for a connected world

An image of Power and Communication Pole with 2, 20A Rectangular Outlets  13ft.
PCPA13R20EIY


Pan-Pole™ Power Pole assembly is supplied in 13' length for maximum ceiling heights of 12'. Dual channel design allows for the installation of communication outlets, Electric Ivory.
Product Type Pan-Pole Power Pole
Overall Length (ft.) 13
Overall Length (m) 4
NotePCPA13R20EIY replaces PCPA13R20EI
Color Electric Ivory
Length (ft.) 13
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Pan-Pole