infrastructure for a connected world

An image of 800mmW x 42 RU x 1070mmD N Type, Doors, Sides, CM, Threaded, BL
N8212B


Net-Access™ N-Type Cabinet frame with top panel. Tapped equipment rails (12-24). Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2). Two sets of #12-24 threaded equipment mounting rails. 42 RU cable management on front and rear of front posts. Dimensions: 78.8"H x 31.5"W x 42.0"D (2000mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Cabinet Depth (In.) NA
Compatible Cabinet Depth (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 31.5
Overall Width (mm) 800
Overall Height (In.) 78.8
Overall Height (mm) 2000
Number of Rack Units NA
Color Black
Standards Met EIA-310E
UL Listed UL 2416
Number of Rack Spaces 42
Overall Depth (In.) 42.00
Overall Depth (mm) 1070
Equipment Switch
Cooling Architecture Hot Aisle / Cold Aisle
Cable Management Two sets of SN25F Fingers Included
Casters No
Front Door Type Dual hinge perforated
Rails Tapped #12-24
Rear Door Type Split perforated
Side Panels Solid (2)
RoHS Compliancy Status Compliant
Min. Order Qty. 1