infrastructure for a connected world

An image of 800mmW x 42 RU x 1070mmD N-Type, Doors, Sides, CM, Integral Top, Threaded, BL
N8212BT


Net-Access™ N-Type Cabinet frame with Integrated Top of Cabinet Cable Pathway. Tapped #12-24 rails. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2). Two sets of #12-24 tapped equipment mounting rails. 42 RU cable management on front and rear of front posts. Dimensions: 78.8H x 31.5W x 42.0D (2000mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Cabinet Depth (In.) NA
Compatible Cabinet Depth (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 31.5
Overall Width (mm) 800
Overall Height (In.) 87.9
Overall Height (mm) 2231
Number of Rack Units NA
Color Black
Standards Met EIA-310E, RoHS Compliant, UL Listed 2416
UL Listed UL 2416
Number of Rack Spaces 42
Overall Depth (In.) 42
Overall Depth (mm) 1070
Equipment Switch
Cable Management Yes
Casters Without Casters
Front Door Type Dual Hinge
Package Type Fully Assembled
Rails Tapped #12-24
Rear Door Type Split perforated
Side Panels Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1