infrastructure for a connected world

An image of 800mmW x 42 RU x 1070mmD N Type, Doors, Sides, CM, VBP, Cage Nut, BL
N8212BU


Net-Access™ N-Type Cabinet frame with top panel. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2). Vertical blanking panels. Two sets of cage nut equipment mounting rails. 42 RU cable management on front and rear of front posts. Dimensions: 78.8in H x 31.5in W x 42.0in D (2000mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.
Material Steel
Rear Door Type Split perforated
Front Door Type Dual Hinge
Maximum Overall Width (In.) NA
Maximum Overall Width (mm) NA
Maximum Overall Depth (In.) NA
Maximum Overall Depth (mm) NA
Maximum Overall Height (In.) NA
Maximum Overall Height (mm) NA
Number of Rack Units 42
Overall Width (In.) 31.5
Overall Width (mm) 800
Casters Without Casters
Overall Height (In.) 78.8
Overall Height (mm) 2000
Static Load Capacity (lb) 3000
Rolling Load Capacity (Kg) NA
Rolling Load Capacity (lb) 2500
Color Black
Finish/Coating Powder-Coated
Sub Brand Net-Access
Standards Met EIA-310E, RoHS Compliant, UL Listed 2416
Includes NA
Product Type N-Type Cabinet
UL Listed UL 2416
Overall Depth (In.) 42
Overall Depth (mm) 1070
Equipment Switch
Cable Management Yes
Package Type Fully Assembled
Rails Cage Nut
Side Panels Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1