CVPTB1X4Used to seal off 1"x 4" cabinet pass thru openings when cables are routed from the front of the cabinet through the vertical blanking panels to the rear. Color: Black.
|
Application | For use with Net-Access S-Type Dynamic Cabinet |
Color | Black |
No. of Rack Spaces | NA |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498302445 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0411 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4109 |
Installation Documents | S Type Dynamic Cabinet Pass Thru Cool Boot Assembly: V00029EV | US English | 629 KB |
Part Drawings | Pass Thru Cool Boot Assembly - CVPTB1X4 | US English | 151 KB |