infrastructure for a connected world

An image of PDU Brackets for N Type Switch Cabinet, BL
NVPDUB


PDU brackets, sold in pairs. Color: Black
Product Type PDU Brackets and Cable Management
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Cabinet Depth (In.) NA
Compatible Cabinet Depth (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 7.31
Overall Width (mm) 185.6
Overall Height (In.) 4.5
Overall Height (mm) 115.3
Number of Rack Units NA
Overall Depth (In.) 3.96
Overall Depth (mm) 100.5
Sub Brand Net-Access
Color Black
Width In (mm) 185.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1