infrastructure for a connected world

An image of ESD Port Kits, 2 Hole, 5/8 (15.9mm) Hole Spacing, Thread-Forming Screws
RGESD2A-1


This two-hole ESD Port Kit with 5/8 spacing is a telecommunications grounding accessory that helps protect against electrostatic discharge to network equipment. It includes a .17 oz (5 cc) tube of antioxidant paste, 1 ESD protection sticker, two 10-32 x 1/2 screws, two M5 x 12mm thread-forming screws, and one cleaning pad. Designed for flexibility and ease of installation, this kit reduces the risk of damage when a technician performs routine cable maintenance or accidentally touches an I/O port.
Number of Holes 2
Distance Between Holes (In.) 5/8
Application Threaded Rail Fastener
Includes 45 degree bent 2-hole lug port, antioxidant paste, 1 ESD protection sticker, two 10-32 x 1/2 screws, two M5 x 12mm thread-forming screws, and one cleaning pad
Part Features NA
Stud Size 1/4
RoHS Compliancy Status Compliant
Min. Order Qty. 1