infrastructure for a connected world

An image of Cabinet Air Inlet Duct for 1 RU Cisco 4948 Switch
CDE1


This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco 4948, 4928, and 4924 switch intakes from below. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Optimized for use in server cabinets, 1RU, Black, 1pc - No blanking panels.
Overall Width (In.) 19
Overall Width (mm) 480
Overall Depth (In.) 29
Overall Depth (mm) 737
Overall Height (In.) 3.4
Overall Height (mm) 86
Color Black
Duct Size W x H (mm) 480.0 x 86.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1