infrastructure for a connected world

An image of Cabinet Air Inlet Duct for 2 RU Cisco Nexus N2K Switches

This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Nexus N2K-C2148T-1GE, N2K-C2248TP-1GE, and N2K-C2232PP-10GE fabric extenders and Cisco WS-C4948E-F, WS-C4948E-F-S, and WS-C4948E-F-E switch intakes from in-line. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Optimized for use in server cabinets, 2RU, Black, 1pc - No blanking panels.
Color Black
Width (In.) 19.00
Width (mm) 482.6
Depth (In.) 29.6
Depth (mm) 752.0
Height (In.) 3.50
Height (mm) 88.0
Duct Size W x H (mm) 449.0 x 88.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1