infrastructure for a connected world

An image of Cabinet Air Inlet Duct for 1 RU Cisco 9372 Switch, compatible with 21.5-23.5 Switch Depth
CID1RU22-23DB1


This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Nexus 9372 and 9332 switch intakes from below. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Optimized for use in server cabinets, 1RU, Black, 1pc - No blanking panels.
Overall Width (mm) 481.5
Overall Depth (In.) 9.46
Color Black
Application Thermal 1 RU Inlet Duct for
Duct Size W x H (mm) 481.5 x 45.8
Part Features Increases energy efficiency in ToR applications and allows high density server applications
RoHS Compliancy Status Compliant
Min. Order Qty. 1