infrastructure for a connected world

An image of Cabinet Inlet Duct for Cisco 4900M Switch
CNLTD21B2


The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Catalyst 4900M switch intakes from in-line and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 2RU, Black, 2pc - No blanking panels.
Overall Width (mm) 494.9
Overall Depth (In.) 19.48
Color Black
Application Duct System for a Server or Switch Cabinet Mounted Cisco 4900M
Duct Size W x H (mm) 495.0 x 177.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1