infrastructure for a connected world

An image of Inlet Duct for Cisco 9506 Switch
CNLTD72A3


The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco MDS 9506 switch intakes from above, below and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 3RU, Black, 3pc - No blanking panels.
Overall Width (mm) 532.8
Overall Depth (In.) 29.6
Color Black
Application Duct System for a Server or Switch Cabinet Mounted Cisco 9506
Duct Size W x H (mm) 533.0 x 578.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1