infrastructure for a connected world

An image of Exhaust Duct for Cisco 7009 Switch used w/ Net-Access N-Type 1070mmW Cabinet
DERLCC7009A


The Net-Direct™ Air Exhaust Duct routes exhaust air from the side of the Cisco 7009 switch in a 42in (1070mm) wide Net-Access™ N-Type Cabinet switch into the hot aisle, preventing hot air from mixing with cool air within the cabinet. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Black, 1pc - No blanking panels.
Overall Width (mm) 593.9
Overall Depth (In.) 33.28
Color Black
Duct Size W x H (mm) 594.0 x 624.0
Part Features Total air sealing and Rapid deployment
RoHS Compliancy Status Compliant
Min. Order Qty. 1