infrastructure for a connected world

An image of Vertical Exhaust Duct (VED) for Net-Access VED 600mm Width Cabinet, 16" up to 26" Height, Black
C2VED06I1626B1


Net-Contain™ Vertical Exhaust Duct (VED) for 600mm Wide Net-Access™ Cabinet, height adjustable from 16.0" (406mm) up to 26.0" (660mm). Color: Black
Material Steel
Overall Width (In.) 23.6
Overall Width (mm) 600
Overall Depth (In.) 48
Overall Depth (mm) 1200
Overall Height (In.) 26
Overall Height (mm) 660
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1