infrastructure for a connected world

An image of Vertical Exhaust Duct (VED) for Net-Access VED 600mm Width Cabinet, 26" up to 38" Height, White
C2VED06I2638W1


Net-Contain™Vertical Exhaust Duct (VED) for 600mm Wide Net-Access™ Cabinet, height adjustable from 26.0" 660(mm) up to 38.0" (965mm). Color: White
Material Steel
Overall Width (In.) 23.6
Overall Width (mm) 600
Overall Depth (In.) 48
Overall Depth (mm) 1200
Overall Height (In.) 38
Overall Height (mm) 965
Color White
RoHS Compliancy Status Compliant
Min. Order Qty. 1