infrastructure for a connected world

An image of Vertical Exhaust Duct (VED) for Net-Access VED 600mm Width Cabinet, 38" up to 66" Height, Black
C2VED06I3866B1


Net-Contain™ Vertical Exhaust Duct (VED) for 600mm Wide Net-Access™ Cabinet, height adjustable from 38.0" (965mm) up to 66.0" (1676mm). Color: Black
Width (In.) 23.6
Width (mm) 600
Height (In.) 38.0 - 66.0
Height (mm) 965 - 1667
Depth (In.) 48.0
Depth (mm) 1200
Material Steel
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1