infrastructure for a connected world

An image of Vertical Exhaust Duct (VED) for Net-Access VED 700mm Width Cabinet, 26" up to 38" Height, Black
C2VED07I2638B1


Net-Contain™Vertical Exhaust Duct (VED) for 700mm Wide Net-Access™ Cabinet, height adjustable from 26.0" (660mm) up to 38.0" (965mm). Color: Black
Material Steel
Overall Width (In.) 27.6
Overall Width (mm) 700
Overall Depth (In.) 48
Overall Depth (mm) 1200
Overall Height (In.) 38
Overall Height (mm) 965
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1