infrastructure for a connected world

An image of Vertical Exhaust Duct (VED) for Net-Access VED 700mm Width Cabinet, 26" up to 38" Height, White
C2VED07I2638W1


Net-Contain™Vertical Exhaust Duct (VED) for 700mm Wide Net-Access™ Cabinet, height adjustable from 26.0" (660mm) up to 38.0" (965mm). Color: White
Width (In.) 27.6
Width (mm) 700
Height (In.) 26.0 - 38.0
Height (mm) 660 - 965
Depth (In.) 48.0
Depth (mm) 1200
Material Steel
Color White
RoHS Compliancy Status Compliant
Min. Order Qty. 1