infrastructure for a connected world

An image of Networked 30 A, 208V, 6 IEC C-13 and 2 C-19 locking receptacles with L6-30P
P1N1B1L2N08ATA0


SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 30A, 208V single phase, (6) locking IEC C-13 and (2) locking IEC C-19 receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L6-30P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)
UL Listed Yes
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 30A
Input Voltage 208V - Single Phase
Plug Type NEMA L6-30P
Output Voltage 208V
Receptacle Type 6 IEC C-13 Locking/2 IEC C-19 Locking
Total Number of Outlets 8
Depth (In.) 8.84
Depth (mm) 224.5
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.00
Width (mm) 431.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
Application Manages and distributes power to multiple rack or cabinet devices via a single power connector.
Length (In.) 118.11
Length (mm) 3000
Part Features Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations
Standards IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P
RoHS Compliancy Status Compliant
Min. Order Qty. 1