infrastructure for a connected world

An image of Networked 30 A, 120V, 10 NEMA 5-20R receptacles with L5-30P
P1N1B1M2M10AKA0


SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 30A, 120V single phase, (10) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L5-30P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)
OM Obsolete CodeOBSOLETE
Product Type Intelligent Rack PDUs
Mount Orientation Horizontal
Amperage (A) 30
Input Voltage (V) 120
Output Voltage (V) 120
Plug Type NEMA L5-30P
Receptacle Type NEMA 5-20R Duplex
Overall Width (In.) 17
Overall Width (mm) 431.8
Overall Depth (In.) 8.84
Overall Depth (mm) 224.5
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Number of Outlets 10
Color Black
Standards Met IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P
Application Manages and distributes power to multiple rack or cabinet devices via a single power connector.
Number of Rack Spaces 1
Part Features Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand SmartZone