infrastructure for a connected world

An image of Horizontal Switched POU with Per Outlet Power and Environmental monitoring, 20 A, 120V, 8 NEMA 5-20R Receptacles
PL1A1D0BA08E1


Horizontal switched power strip with per outlet power and environmental monitoring, 20 A, 120V, 8 NEMA 5-20R receptacles RJ-45 Ethernet port, red LED current monitor with two RJ12 remote environmental ports, and 10' power cord with NEMA L5-20P plug. UL and c-UL Listed. Dimensions: 1.7"H x 17.0"W x 8.5"D (44mm x 431mm x 220mm)
UL Listed Yes
Rack PDU Type Monitored and Switched Per Outlet Rack PDU
Monitoring Monitored Per Outlet
Remote Outlet Switching Yes
Mount Orientation Horizontal
Current Rating (Amps) 20A
Input Voltage 120V - Single Phase
Plug Type NEMA L5-20P
Output Voltage 120V
Receptacle Type NEMA 5-20R Duplex
Total Number of Outlets 8
Depth (In.) 8.50
Depth (mm) 215.9
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.12
Width (mm) 434.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
Color Black
Length (mm) 3000
RoHS Compliancy Status Compliant
Min. Order Qty. 1